WIEGMANN
Radiant Heater With Protective Cover 115-230 Volt 150 Watts
Image of RHPC115230V150W Radiant Heater With Protective Cover 115-230 Volt 150 Watts
*Representative image
Image of RHPC115230V150W Radiant Heater With Protective Cover 115-230 Volt 150 Watts

Radiant Heater With Protective Cover 115-230 Volt 150 Watts

Brand: Wiegmann

Catalog ID: RHPC115230V150W

Radiant Heater With Protective Cover 115-230 Volt 150 Watts

Radiant heaters are designed to protect enclosures from low temperatures, condensation, and corrosion. The heater maintains a stable temperature within the enclosure to allow critical components to perform with consistent reliabilty.

  • A heat guard is included to protect the heating element
  • Heather has a two screw terminal for connection of 14 AWG wire
  • DIN rail clip is provided for mounting the heater

General

Application

Heating

Catalog Number

RHPC115230V150W

Color

Black

Material

Steel

Type

Radiant Heater

UPC

786725885954

Dimensions

Actual Depth

2.48 in

Actual Height

8.66 in

Actual Width

2.76 in

Depth

2 in

Height

9 in

Width

3 in

Electrical Ratings

Voltage Rating

100-240 V

Wattage

150 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL/cUL Recognized

Logistics

Carton Quantity

1

Pallet Quantity

728