

Brand: Wiegmann
Catalog ID: WA72RA24TH
The WA-RA Series rack angle is designed for installing 24" rack mounted equipment in a 72 x 30 enclosure. The rack angle is used in all NEMA 4 and 12 freestanding enclosures.
Through holes (7/32 Dia.) are provided and require a W1032N clip nut (ordered separately). Rack angles are mounted on unistrut within freestanding enclosures and are adujustable. If used in two-door enclosures, a center panel support must be ordered. White smooth hybrid finish.
Accessory Type
Relay Rack Angle
Application
For use with freestanding NEMA 12 and NEMA 4 enclosures. Designed for mounting 19 inch and 24 inch rack-mounted equipment.
Catalog Number
WA72RA24TH
Color
White
Construction
Flanged
Material
Carbon Steel
Series
WA-SOF Series or WA Series
Type
Accessory
UPC
786725418145
Actual Height
61.25 in
Height
61 in
Weight
20 lb
Width
74 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
1