

Brand: Wiegmann
Catalog ID: RSCG080818
Application
Designed to protect wiring in outdoor installations against rain, sleet and snow, or indoors against dripping water.
Catalog Number
RSCG080818
Color
Ansi-61 Gray Textured
Construction
Spot and Tack Welded
Finish Type
Polyester Powder
Knockouts
Yes
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Type
Gutter
UPC
786725874903
Actual Depth
18.13 in
Actual Height
8.06 in
Actual Width
8.06 in
Cubic Capacity
1152 cu.in
Depth
18 in
Height
8 in
Weight
16 lb
Width
8 in
Cable Entry
Knock Outs
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
3R
UL Listed
Yes
Knockouts
Yes
Carton Quantity
1