



Brand: Wiegmann
Catalog ID: SCF1616G
Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.
Covers are 14 gauge G-90 unpainted pre-galvanized steel.
Accessory Type
Cover
Application
Designed to mount on enclosure for flush installations.
Catalog Number
SCF1616G
Construction
Non-Flanged
Cover Type
Flush Cover
Finish Type
Galvanized
Material
Carbon Steel
Type
Accessory
UPC
786725847822
Height
18 in
Weight
8 lb
Width
18 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
1