

Brand: Wiegmann
Catalog ID: WA90SMP14
The WA-SMP Series side-mount panels are primarliy used in NEMA 4 and 12 freestanding enclosures. All necessary mounting hardware is included.
Panels are fabricated from 12 gauge steel. They provide extra mounting space on the sides of the enclosures. Panels attach securely to mounting channels. Panel mounting hardware is included.
Accessory Type
Side-Mount Panel
Application
For use with freestanding NEMA 12 and freestanding NEMA 4 enclosures.
Catalog Number
WA90SMP14
Color
White
Construction
Flanged
Finish Type
Smooth Hybrid Paint
Material
Carbon Steel
Mounting Type
Series
WA-SMP Series
Type
Accessory
UPC
786725418039
Height
78 in
Weight
71 lb
Width
14 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
1