

Brand: Wiegmann
Catalog ID: SDLS
Slide door switch for use with LED strip light.
Application
Lighting
Catalog Number
SDLS
Type
Slide
UPC
786725885718
Actual Depth
0.45 in
Actual Height
2.56 in
Actual Width
1.57 in
Depth
1 in
Height
3 in
Width
2 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
1
Pallet Quantity
1