WIEGMANN
Small Pole Mount Kit 12 - 20 in. 304 Stainless Steel
Image of PMKSMLSS Small Pole Mount Kit 12 - 20 in. 304 Stainless Steel

Small Pole Mount Kit 12 - 20 in. 304 Stainless Steel

Brand: Wiegmann

Catalog ID: PMKSMLSS

Small Pole Mount Kit 12 - 20 in. 304 Stainless Steel

Designed to allow installation of various sized enclosures to a pole.

  • Universal design provides flexibility across various enclosure widths
  • Patent pending design allows for single person installation
  • 14 in. maximum pole diameter
  • Maximum weight limit of 350 lbs

General

Catalog Number

PMKSMLSS

Finish Type

Grained Stainless Steel

Material

Stainless Steel

Type

Pole Mount Kit

UPC

786725883202

Dimensions

Weight

6.5 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Recognized

Logistics

Carton Quantity

1

Pallet Quantity

84