WIEGMANN
Image of WA18SBASESS Stainless Steel Pedestal Base, 18"x18"
Image of WA18SBASESS Stainless Steel Pedestal Base, 18"x18"

Stainless Steel Pedestal Base, 18"x18"

Brand: Wiegmann

Catalog ID: WA18SBASESS

18 inch square pedestal base can be used with 4 inch and 6 inch, straight or angled pedestal columns.

Designed for permit floor mounting of many types of enclosures and boxes. Four column and two base sizes are available. Columns can be mounted on either base. Wiring connections can be made through the base, through the vertical column, or directly to the enclosure. Columns have flanges at each end and a gasketed access plate. Screws, oil-resistant gaskets, and box connector fittings are furnished with each column for joining an enclosure to the top of the column. A cutout must be made in the enclosure if the wires are to come through the column.

Columns and Bases are fabricated from carbon steel or 304 stainless steel

General

Catalog Number

WA18SBASESS

UPC

786725848836

Logistics

Carton Quantity

1

Pallet Quantity

92