WIEGMANN
Image of HW-4PKSS Stainless Steel Screws, 4 Pack
*Representative image
Image of HW-4PKSS Stainless Steel Screws, 4 Pack

Stainless Steel Screws, 4 Pack

Brand: Wiegmann

Catalog ID: HW-4PKSS

Stainless Steel Screws, 4 Pack

Replacement stainless steel screws (package of 4).

Replacement stainless steel screws (package of 4).

General

Accessory Type

Screws

Catalog Number

HW-4PKSS

Material

Stainless Steel

Type

Accessory

UPC

786725858712

Dimensions

Weight

0.01 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1

Pallet Quantity

1