

Brand: Wiegmann
Catalog ID: SC1215
Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.
Covers are 16 gauge carbon steel.
Accessory Type
Cover
Application
For use with NEMA 1 screw cover wall-mount enclosures.
Catalog Number
SC1215
Color
Ansi-61 Gray Textured
Construction
Non-Flanged
Cover Type
Surface Cover
Finish Type
Textured
Material
Carbon Steel
Type
Accessory
UPC
786725866496
Height
15 in
Weight
4 lb
Width
12 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
1
Pallet Quantity
160