

Brand: Wiegmann
Catalog ID: SC1818G
Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.
Covers are 16 gauge G-90 pre-galvanized steel.
Accessory Type
Cover
Application
For use with NEMA 1 screw cover wall-mount enclosures.
Catalog Number
SC1818G
Construction
Non-Flanged
Cover Type
Surface Cover
Finish Type
Galvanized
Material
Carbon Steel
Type
Accessory
UPC
786725866779
Height
18 in
Weight
8.5 lb
Width
18 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
1
Pallet Quantity
160