
Brand: Wiegmann
Catalog ID: SC2424
Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.
Covers are 16 gauge carbon steel.
Application
For use with NEMA 1 screw cover wall-mount enclosures.
Catalog Number
SC2424
Color
Ansi-61 Gray Textured
EU RoHS Indicator
Yes
Material
Carbon Steel
Type
Accessory
UPC
786725866588
Height
24 in
Weight
15 lb
Width
24 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Yes
Carton Quantity
1