WIEGMANN
Surface Cover Only (Screw-Cover) 4 X 6, Carbon Steel - Galvanized
Image of SC0406G Surface Cover Only (Screw-Cover) 4 X 6, Carbon Steel - Galvanized

Surface Cover Only (Screw-Cover) 4 X 6, Carbon Steel - Galvanized

Brand: Wiegmann

Catalog ID: SC0406G

Surface Cover Only (Screw-Cover) 4X6 Carbon Steel - Galvanized

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

Fabricated from pre-galvanized steel

Covers are 16 gauge G-90 pre-galvanized steel.

General

Accessory Type

Cover

Application

For use with NEMA 1 screw cover wall-mount enclosures.

Catalog Number

SC0406G

Construction

Non-Flanged

Cover Type

Surface Cover

EU RoHS Indicator

Yes

Finish Type

Galvanized

Material

Carbon Steel

Type

Accessory

UPC

786725866618

Dimensions

Height

6 in

Weight

1 lb

Width

8 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Yes

Logistics

Carton Quantity

1

Pallet Quantity

1000