WIEGMANN
Surface Cover Only (Screw-Cover) 48 X 48, Carbon Steel - Gray
Image of SC4848 Surface Cover Only (Screw-Cover) 48 X 48, Carbon Steel - Gray

Surface Cover Only (Screw-Cover) 48 X 48, Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: SC4848

Surface Cover Only (Screw-Cover) 48X48 Carbon Steel - Gray

Replacement cover for the NEMA Type 1 wall-mount screw-cover enclosure. Designed for easy removal without extracting the screws.

  • Fabricated from carbon steel
  • Painted with white polyester powder

Covers are 16 gauge carbon steel.

General

Accessory Type

Cover

Application

For use with NEMA 1 screw cover wall-mount enclosures.

Catalog Number

SC4848

Color

Gray

Construction

Non-Flanged

Cover Type

Surface Cover

EU RoHS Indicator

No

Finish Type

Textured

Material

Carbon Steel

Type

Accessory

UPC

786725884766

Dimensions

Height

50 in

Weight

20 lb

Width

50 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Carton Quantity

1