Brand: Wiegmann
Catalog ID: SC0606G
Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.
Covers are 16 gauge G-90 pre-galvanized steel.
Application
For use with NEMA 1 screw cover wall-mount enclosures.
Catalog Number
SC0606G
EU RoHS Indicator
Yes
Material
Carbon Steel
Type
Accessory
UPC
786725866625
Height
8 in
Weight
1 lb
Width
8 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Yes
Carton Quantity
1