

Brand: Wiegmann
Catalog ID: SC0608G
Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.
Covers are 16 gauge G-90 pre-galvanized steel.
Accessory Type
Cover
Application
For use with NEMA 1 screw cover wall-mount enclosures.
Catalog Number
SC0608G
Construction
Non-Flanged
Cover Type
Surface Cover
Finish Type
Galvanized
Material
Carbon Steel
Type
Accessory
UPC
786725866632
Height
8 in
Weight
1 lb
Width
10 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
1
Pallet Quantity
800