
Brand: Wiegmann
Catalog ID: SC0810
Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.
Covers are 16 gauge carbon steel.
Application
For use with NEMA 1 screw cover wall-mount enclosures.
Catalog Number
SC0810
Color
Ansi-61 Gray Textured
EU RoHS Indicator
Yes
Material
Carbon Steel
Type
Accessory
UPC
786725866434
Height
10 in
Weight
2 lb
Width
8 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Yes
Carton Quantity
1