WIEGMANN
Swing Out Rack For 30 Inch Width Freestanding 57.8 X 19, Carbon Steel - White
Image of WA7230SOF19 Swing Out Rack For 30 Inch Width Freestanding 57.8 X 19, Carbon Steel - White

Swing Out Rack For 30 Inch Width Freestanding 57.8 X 19, Carbon Steel - White

Brand: Wiegmann

Catalog ID: WA7230SOF19

Swing Out Rack For 30 Inch Width Freestanding 57.8X19 Carbon Steel - White

The WA-SOF Series swing-out 19" rack mounting frame is designed for installing rack mounted equipment. Fits a 72 x 30 freestanding enclosure.

  • Fabricated from carbon steel
  • Painted with white polyester powder

Fabricated from 10 gauge steel. Mounting holes are tapped with #10-32 threads spaced per E.I.A. standard. Panels are painted with a white smooth hybrid finish.

General

Accessory Type

Swing-Out Rack

Application

For use with freestanding enclosures. Available for mounting rack-mounting equipment.

Catalog Number

WA7230SOF19

Color

White

Construction

Flanged and Tack Welded

EU RoHS Indicator

No

Material

Carbon Steel

Series

WA-SOF Series or WA Series

Type

Accessory

UPC

786725418206

Dimensions

Actual Height

57.88 in

Height

58 in

Weight

61 lb

Width

74 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Carton Quantity

1