WIEGMANN
Image of HW-P606SPK Swing Panel Kit For Polycarbonate 6X6
* Representative image
Image of HW-P606SPK Swing Panel Kit For Polycarbonate 6X6

Swing Panel Kit For Polycarbonate 6X6

Brand: Wiegmann

Catalog ID: HW-P606SPK

Swing Panel Kit For Polycarbonate 6X6

Swing panel kit for the Polycarbonate line of enclosures.

Swing panel kit for the Polycarbonate line of enclosures.

Product details

General

Catalog Number

HW-P606SPK

Color

Opaque

Material

Polycarbonate

Series

Polycarbonate

Type

Swing-Out Panel

UPC

786725877492

Dimensions

Weight

0.4 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads