
Brand: Wiegmann
Catalog ID: HW-P808SPK
Swing panel kit for the Polycarbonate line of enclosures.
Catalog Number
HW-P808SPK
Color
Opaque
Material
Polycarbonate
Series
Polycarbonate
Type
Swing-Out Panel
UPC
786725890187
Actual Height
8 in
Actual Width
8 in
Weight
0.75 lb
Certified Listed
cULus
UL Listed
Yes
Carton Quantity
1 EA