WIEGMANN
Image of HW-PSPMK Swing Panel Mount Kit (4/Kit)
*Representative image
Image of HW-PSPMK Swing Panel Mount Kit (4/Kit)

Swing Panel Mount Kit (4/Kit)

Brand: Wiegmann

Catalog ID: HW-PSPMK

Swing Panel Mount Kit (4/Kit)

Swing Panel Mounts can be used in most enclosures and contains 4 mounts per kit.

Swing Panel Mounts can be used in most enclosures and contains 4 mounts per kit.

General

Catalog Number

HW-PSPMK

Material

Stainless Steel

Series

Polycarbonate Series

Type

Swing-Out Panel

UPC

786725877577

Dimensions

Weight

0.21 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

UL Listed

Yes

Logistics

Carton Quantity

1

Pallet Quantity

1