WIEGMANN
Image of WC1436T Top For WC1436B Carbon Steel - Gray

Top For WC1436B Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: WC1436T

Top For WC1436B Carbon Steel - Gray

Designed to hold electrical and electronic controls and instruments. Pushbuttons, pilot lights, meters, switches etc., can be mounted on the instrument panel. Interior components are motorized on stationary sub panels, swing-out sub panels or relay rack angles (panels are optional). Heavy duty construction provides protection from dirt, dust, oil and water. Numerous accessories and variable combinations make these consoles most versatile.

Fabricated from 14 gauge steel. Top unit is 12.5" deep to accommodate most instruments. Seams are continuously welded and ground smooth, less knockouts or holes. Instrument and access panels have captivated screws which thread into sealed wells. 4 holes are provided in bottom of top for mounting to body. Instrument and access panels are removable. Closed cell neoprene gasket.

General

Application

For use with WC1436B console.

Catalog Number

WC1436T

Color

Ansi-61 Gray Textured

Construction

Continuously Welded Seams

Cover Type

Screw

EU RoHS Indicator

Yes

Finish Type

Polyester Powder

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

Mounting Holes

Series

WC14 Series

Type

Console Top

UPC

786725444052

Dimensions

Actual Depth

16.13 in

Actual Height

12.63 in

Actual Width

36.13 in

Depth

16 in

Height

13 in

Weight

62 lb

Width

36 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

Yes

Nema Rating

12

UL Listed

Yes

Logistics

Carton Quantity

1