

Brand: Wiegmann
Catalog ID: WC1448T
Designed to hold electrical and electronic controls and instruments. Pushbuttons, pilot lights, meters, switches etc., can be mounted on the instrument panel. Interior components are motorized on stationary sub panels, swing-out sub panels or relay rack angles (panels are optional). Heavy duty construction provides protection from dirt, dust, oil and water. Numerous accessories and variable combinations make these consoles most versatile.
Application
For use with WC1448BD console.
Catalog Number
WC1448T
Color
Ansi-61 Gray Textured
Construction
Continuously Welded Seams
Cover Type
Screw
Finish Type
Polyester Powder
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Series
WC14 Series
Type
Console Top
UPC
786725444359
Actual Depth
16.13 in
Actual Height
12.63 in
Actual Width
48.13 in
Depth
16 in
Height
13 in
Weight
79 lb
Width
48 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
12
UL Listed
Yes
Carton Quantity
1