WIEGMANN
Twin Adjustable Thermostat Heating/Cooling Normally Closed/Normally Open 14/176 Fahrenheit
Image of TTANCNO14176F Twin Adjustable Thermostat Heating/Cooling Normally Closed/Normally Open 14/176 Fahrenheit
*Representative image
Image of TTANCNO14176F Twin Adjustable Thermostat Heating/Cooling Normally Closed/Normally Open 14/176 Fahrenheit
Image of TTANCNO14176F Twin Adjustable Thermostat Heating/Cooling Normally Closed/Normally Open 14/176 Fahrenheit
Image of TTANCNO14176F Twin Adjustable Thermostat Heating/Cooling Normally Closed/Normally Open 14/176 Fahrenheit

Twin Adjustable Thermostat Heating/Cooling Normally Closed/Normally Open 14/176 Fahrenheit

Brand: Wiegmann

Catalog ID: TTANCNO14176F

Twin Adjustable Thermostat Heating/Cooling Normally Closed/Normally Open 14/176 Fahrenheit

Thermostats are designed to be used with many heating or cooling devices. This allows the heating or cooling equipment to operate when needed and save energy.

  • Dual adjustable thermostat allowing independent control of heating and cooling equipment
  • Blue dial indicates normally open for cooling
  • Red dial indicates normally closed for heating
  • Connection is a 2 pole terminal for 14-20 AWG
  • Easily installed by clip mounting on 35mm DIN Rail
  • Temperature range is 14-176 F

General

Application

  • Cooling
  • Heating

Catalog Number

TTANCNO14176F

Color

Gray

Material

PC Plastic

Type

Thermostat

UPC

786725886197

Dimensions

Actual Depth

1.67 in

Actual Height

2.36 in

Actual Width

2.85 in

Depth

2 in

Height

2 in

Width

3 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL/cUL Recognized

Logistics

Carton Quantity

15

Pallet Quantity

3344