WIEGMANN
Twin Adjustable Thermostat Heating/Cooling Normally Closed/Normally Open 14/176 Fahrenheit
Image of TTANCNO14176F Twin Adjustable Thermostat Heating/Cooling Normally Closed/Normally Open 14/176 Fahrenheit

Twin Adjustable Thermostat Heating/Cooling Normally Closed/Normally Open 14/176 Fahrenheit

Brand: Wiegmann

Catalog ID: TTANCNO14176F

Twin Adjustable Thermostat Heating/Cooling Normally Closed/Normally Open 14/176 Fahrenheit

Thermostats are designed to be used with many heating or cooling devices. This allows the heating or cooling equipment to operate when needed and save energy.

  • Dual adjustable thermostat allowing independent control of heating and cooling equipment
  • Blue dial indicates normally open for cooling
  • Red dial indicates normally closed for heating
  • Connection is a 2 pole terminal for 14-20 AWG
  • Easily installed by clip mounting on 35mm DIN Rail
  • Temperature range is 14-176 F

General

Application

  • Cooling
  • Heating

Catalog Number

TTANCNO14176F

Color

Gray

EU RoHS Indicator

No

Material

PC Plastic

Type

Thermostat

UPC

786725886197

Dimensions

Actual Depth

1.67 in

Actual Height

2.36 in

Actual Width

2.85 in

Depth

2 in

Height

2 in

Width

3 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL/cUL Recognized

EU RoHS Indicator

No

Logistics

Carton Quantity

15

Pallet Quantity

3344