
Brand: Wiegmann
Catalog ID: WVC1-1
Vapor capsules emit an invisible, odorless and non-toxic vapor that prevents corrosion on the inside of an enclosure.
Catalog Number
WVC1-1
Color
White
EU RoHS Indicator
Yes
Type
Vapor Capsules
UPC
786725801121
Depth
1 in
Height
0.75 in
Package Height
0.5 in
Package Length
5.5 in
Package Weight
0.5 lb
Package Width
4 in
Weight
3 lb
Width
2.13 in
EU RoHS Indicator
Yes
Carton Quantity
50
Pallet Quantity
210