WIEGMANN
Image of WA1614JS WA1614JS - Discontinued
Discontinued

WA1614JS - Discontinued

Brand: Wiegmann

Catalog ID: WA1614JS

DISCONTINUED - Terminal Strap 16X14

Carbon steel terminal strap.

General

Accessory Type

Terminal Strap

Application

For use with small JIC NEMA 12 and JIC NEMA 4 enclosures.

Catalog Number

WA1614JS

Color

Ansi-61 Gray Smooth

EU RoHS Indicator

No

Finish Type

Smooth

Material

Carbon Steel

Type

Accessory

UPC

786725362530

Dimensions

Weight

0.5 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Carton Quantity

1