WIEGMANN
WAGSE, ANSI 61 Gray Enamel Textured Touch-Up Paint
Image of WAGSET WAGSE, ANSI 61 Gray Enamel Textured Touch-Up Paint

WAGSE, ANSI 61 Gray Enamel Textured Touch-Up Paint

Brand: Wiegmann

Catalog ID: WAGSET

ANSI 61 Gray Enamel Textured Touch-Up Paint

  • Touch-up paint is used to repair existing finishes on enclosures and panels
  • Furnished in 12 oz. spray cans

General

Accessory Type

Paint

Catalog Number

WAGSET

Color

Gray

Finish Type

Textured

UPC

786725874835

Dimensions

Dimensions

5 in x 5 in x 10 in

Height

10 in

Length

5 in

Weight

2 lb

Width

5 in

Logistics

Carton Quantity

1

Pallet Quantity

960