WIEGMANN
Writing Desk For WC1248BD Carbon Steel - Gray
Image of WC1248W Writing Desk For WC1248BD Carbon Steel - Gray

Writing Desk For WC1248BD Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: WC1248W

Writing Desk For WC1248BD Carbon Steel - Gray

Designed to hold electrical and electronic controls and instruments. Pushbuttons, pilot lights, meters, switches etc., can be mounted on sloping control surfaces. Interior components can be mounted on standard back panel and terminal straps. Heavy duty construction provides protection from dirt, dust, oil and water.

  • Fabricated from carbon steel
  • Seams are continuously welded and ground smooth

Fabricated from 14 gauge steel. Seams are continuously welded and ground smooth. Desks attach easily to console front, are removable.

General

Application

For use with WC1248BD console.

Catalog Number

WC1248W

Color

Ansi-61 Gray Textured

Construction

Continuously Welded Seams

EU RoHS Indicator

Yes

Finish Type

Polyester Powder

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

Mounting Hardware

Series

WC12 Series

Type

Console Writing Desk

UPC

786725443505

Dimensions

Actual Depth

10.13 in

Actual Height

2.06 in

Actual Width

48.13 in

Depth

10 in

Height

2 in

Weight

20 lb

Width

48 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

Yes

Nema Rating

12

UL Listed

Yes

Logistics

Carton Quantity

1

Pallet Quantity

1