
Brand: Wiegmann
Catalog ID: WC14W
Designed to hold electrical and electronic controls and instruments. Pushbuttons, pilot lights, meters, switches etc., can be mounted on the instrument panel. Interior components are motorized on stationary sub panels, swing-out sub panels or relay rack angles (panels are optional). Heavy duty construction provides protection from dirt, dust, oil and water. Numerous accessories and variable combinations make these consoles most versatile.
Application
For use with WC14B console.
Catalog Number
WC14W
Color
Ansi-61 Gray Textured
Construction
Continuously Welded Seams
EU RoHS Indicator
Yes
Finish Type
Polyester Powder
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Mounting Hardware
Series
WC14 Series
Type
Console Writing Desk
UPC
786725443901
Actual Depth
10.13 in
Actual Height
1.5 in
Actual Width
24.13 in
Depth
10 in
Height
2 in
Weight
10 lb
Width
24 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
Yes
Nema Rating
12
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
32