Marca: Wiegmann
ID del Catálogo: HW-MP1210A
Aluminum back panel for the Classic, Premier and JIC line of enclosures.
Catalog Number
HW-MP1210A
Material
Aluminum
Series
Type
Back Panel
UPC
786725858019
Height
12 in
Weight
0.13 lb
Width
10 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
360