WIEGMANN
Image of DK36 Drip Shield Kit 36 in. Carbon Steel Gray

Drip Shield Kit 36 in. Carbon Steel Gray

Marca: Wiegmann

ID del Catálogo: DK36

DRIP SHIELD KIT 36 IN. CRBN STL -GRAY

36 IN. CRBN STL -GRAY

General

Catalog Number

DK36

Material

Carbon Steel

UPC

786725367306

Dimensiones

Dimensions

36.00 in x 3.296 in x 1.103 in

Height

1.103 in

Length

36 in

Weight

5 lb

Width

3.296 in

Certificaciones y Cumplimiento

Industry Standard(s)

  • cULus Recognized Component
  • NEMA 1
  • NEMA 4
  • NEMA 4X
  • NEMA 12
  • NEMA 13
  • File No. E64791

Logística

Carton Quantity

1

Pallet Quantity

100