Marca: Wiegmann
ID del Catálogo: WA90SP36F3
Application
For use with freestanding NEMA 12 and freestanding NEMA 4 enclosures.
Catalog Number
WA90SP36F3
Color
White
Construction
Flanged
EU RoHS Indicator
No
Finish Type
Smooth Hybrid Paint
Material
Carbon Steel
Mounting Type
Panel Mounting Hardware
Series
WASP-F3
Type
Swing-Out Panel
UPC
786725417827
Height
78 in
Weight
107 lb
Width
31 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
1