Marca: Wiegmann
ID del Catálogo: LJW2ASP
Accessory Type
Sealing Plate
Application
For use with LJW Series lay-in wireway.
Catalog Number
LJW2ASP
Color
Ansi-61 Gray Smooth
EU RoHS Indicator
No
Finish Type
Polyester Powder
Fitting Type
90 Degree Seal
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Type
Accessory
UPC
786725327409
Dimensions
6 in x 8 in x 2 in
Height
2 in
Length
6 in
Weight
1 lb
Width
8 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
1
UL Listed
Yes
Carton Quantity
1