WIEGMANN
Image of WRD72XM5318FSD4 NEMA 4 2-Door Freestanding Removable Pin Hinge Disconnect 72X53.7X18 Carbon Steel - Gray
* Imagen representativa
Image of WRD72XM5318FSD4 NEMA 4 2-Door Freestanding Removable Pin Hinge Disconnect 72X53.7X18 Carbon Steel - Gray
Image of WRD72XM5318FSD4 NEMA 4 2-Door Freestanding Removable Pin Hinge Disconnect 72X53.7X18 Carbon Steel - Gray

NEMA 4 2-Door Freestanding Removable Pin Hinge Disconnect 72X53.7X18 Carbon Steel - Gray

Marca: Wiegmann

ID del Catálogo: WRD72XM5318FSD4

NEMA 4 2-Door Freestanding Removable Pin Hinge Disconnect 72X53.7X18 Carbon Steel - Gray

Designed to protect electrical components and instruments in typical industrial environments. Removable hinge pins reduce time and effort while removing enclosure doors, allowing access to internal components.

  • Body and door are fabricated from carbon steel
  • Heavy-Duty 316 Stainless Steel Removable Hinge
  • Seams are continuously welded and ground smooth. 3-point keylocking/padlocking combo handle
  • Doors are sealed with a poured in place gasket. Back panels are included with this enclosure

Detalles del producto

General

Catalog Number

WRD72XM5318FSD4

Color

Gray

Finish Type

Polyester Powder

Material

Carbon Steel

Mounting Type

Freestanding

Number of Doors (Fixed)

2

Series

KwikHinge™

Type

Disconnect

UPC

786725889150

Dimensiones

Actual Depth

18.13 in

Actual Height

72.13 in

Actual Width

53.75 in

Cubic Capacity

68688 cu.in

Depth

18 in

Height

72 in

Weight

546 lb

Width

53 in

Certificaciones y Cumplimiento

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • cULus
  • IEC 60950
  • IP66

Nema Rating

3R, 4, 12 and IP66