WIEGMANN
Enclosure Air Conditioner

NEMA 4 SlimKool Series Air Conditioner, 43x12x15, 11,000 BTU/H, 230 V

Marca: Wiegmann

ID del Catálogo: W2NA4C11SP43L

Nombre de la Colección: SlimKool Series

NEMA 4 SlimKool Series Air Conditioner, 43x12x15, 11,000 BTU/H, 230 V

Air conditioners are designed to perform under many harsh conditions and to provide the cooling and environmental protection that is required for sensitive electronic equipment.

Air conditioners are designed to perform under many harsh conditions and to provide the cooling and environmental protection that is required for sensitive electronic equipment.

General

Catalog Number

W2NA4C11SP43L

Color

Gray

Type

Air Conditioner

UPC

786725888115

Dimensiones

Actual Depth

15 in

Actual Height

43 in

Actual Width

12 in

Weight

115 lb

Clasificaciones Eléctricas

Hertz Input

60

Voltage Rating

230 V

Certificaciones y Cumplimiento

Certified Listed

  • UL
  • cUL

Nema Rating

4