Marque: Wiegmann
No de catalogue: C0202G
Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.
Application
For use with HS and S Series wireway.
Catalog Number
C0202G
Enregistrements
UL, CSA
Indicateur EU RoHs
Yes
Matériau
Carbon Steel
Ouvertures défonçables
No
Type
Accessory
Type d'accessoire
Connector
Type de couvercle
Hinged/Screw Cover
Type de fini
Galvanized
UPC
786725852437
Largeur
3 in
Poids
0.25 lb
Achetez des produits qualifiés aux États-Unis
Contact Manufacturer
Classe NEMA nominale
1
Enregistré pour certification
cULus
Enregistré UL
Yes
Quantité dans l'emballage
24