Brand: Wiegmann
Catalog ID: X0404
Accessory Type
Cross
Application
For use with HS and S Series wireway.
Catalog Number
X0404
Color
Ansi-61 Gray Smooth
Cover Type
Hinged/Screw Cover
EU RoHS Indicator
Yes
Finish Type
Polyester Powder
Fitting Type
Cross
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Type
Fitting
UPC
786725391950
Actual Height
10.125 in
Actual Length
9 in
Actual Width
6.25 in
Depth
9 in
Height
10 in
Weight
3 lb
Width
6 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
1
UL Listed
Yes
Carton Quantity
1