Marque: Wiegmann
No de catalogue: ALN4302412
This lightweight enclosure provides long-lasting protection for housing electrical components in highly corrosive environments. It is used in both indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids or contaminants. Suitable for use in petro-chemical plants, sewage plants, marine environments and similar installations.
Application
This lightweight enclosure provides long-lasting protection for housing electrical components in highly corrosive environments. It is used in both indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids, or co
Catalog Number
ALN4302412
Construction
Continuously Welded Seams
Enregistrements
UL, CSA
Indicateur EU RoHs
No
Matériau
Aluminum
Nombre de portes fixes
1
Ouvertures défonçables
No
Série
ALN4
Type
Enclosure
Type de loquet de verrouillage
Hasp and Staple
Type de montage
External Mounting Feet
UPC
786725373833
Capacité en pieds cubes
8640 cu.in
Hauteur
30 in
Largeur
24 in
Poids
33 lb
Profondeur
12 in
Achetez des produits qualifiés aux États-Unis
Contact Manufacturer
Classe NEMA nominale
4X
Enregistré pour certification
Enregistré UL
Yes
Quantité dans l'emballage
1