Image of OFCLV3 Fiber Optic Cleve Tool
Image of OFCLV3 Fiber Optic Cleve Tool

Fiber Optic Cleve Tool

Brand:

Bryant

Catalog ID:

OFCLV3

Tools, Optical Cleve Tool, Single Fiber, Multi-Mode.

  • Cleave tool allows for variable cleave lengths from 5 to 20mm
  • Cleave tool blade can execute thousands of cleaves before blade replacement

Sapphire Cleaving Blade

Product details

General

Application

Optical Fiber Cleaving

Catalog Number

OFCLV3

EU RoHS Indicator

Yes

Item Type

Tools

Material

Various

Single/Multimode

MM

Style

Cleavers

Sub Brand

OPTIChannel

Type

Tools

UPC

662620284330

Resources and downloads

Specifications