Image of SS13 Wallplates and Boxes, Metallic Plates, 1- Gang, Blank, Standard Size, Stainless Steel
Image of SS13 Wallplates and Boxes, Metallic Plates, 1- Gang, Blank, Standard Size, Stainless Steel
Image of SS13 Wallplates and Boxes, Metallic Plates, 1- Gang, Blank, Standard Size, Stainless Steel

Wallplates and Boxes, Metallic Plates, 1- Gang, Blank, Standard Size, Stainless Steel

Brand:

Bryant

Catalog ID:

SS13

Wallplates and Boxes, Metallic Plates, 1- Gang, Blank, Standard Size, Stainless Steel

Stainless steel wallplates provide solutions for a variety of industrial and commercial applications. 302/304 Type Stainless Steel Non-magnetic: 18.0% Chromium, 8% Nickel - Ideal for highly corrosive environments such as hospitals, food processing, static free requirements and more; ideal for environments subjected to heavy abuse. 430 Type Stainless Steel Magnetic: 17.0% Chromium, less than 0.5% Nickel - Aesthetically identical to the 302/304 type stainless steel wallplates and are best suited for environments where corrosion resistance is less critical; ideal for standard commercial use. Smooth Solid Brass - Provides a plush appearance with the durability of metal; finish is lacquer coated to inhibit oxidation. Anodized Aluminum - Non-magnetic and corrosion resistance for a wide range.

  • Ideal for highly corrosive environments
  • Non-magnetic
  • Protective plastic film helps to prevent scratches and damage

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

Product details

General

Catalog Number

SS13

Color

Construction

Stamped

Cutout

Blank, Box Mount

EU RoHS Indicator

Yes

Item Type

Screw Mount

Material

Stainless Steel

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

1-Gang

Orientation

Vertical Mount

Size

1-Gang

Specifications

  • Material - Stainless steel 302/304
  • Mounting Screw - 302/304 stainless steel
  • Thickness - .035 in. (0.9) nominal

Style

Box Mounted

Type

Plates

UPC

883778200717

Dimensions

Display Size

Standard Sized

Thickness

0.035

Certifications And Compliance

Buy American Compliant

Yes

Certified Listed

TAA Compliant (All status valid till December 2024)

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

13200