Product Image | Eclipse II LED
Discontinued

Eclipse II Zone 2 LED Wellglass - Discontinued

Brand: Chalmit Lighting

Replaced by: Eclipse X Zone 2 LED Baylight Luminaire (ECXC/)

The Eclipse II Zone 2 LED is a robust Wellglass High/Midbay luminaire suitable for lumen outputs of up to 16,000 lumens.

The Eclipse II Zone 2 LED has been designed to make installation quick and simple. The lamp and gear chambers are separated for easy maintenance and require no special cable glands. The luminaire also features a swing barrel nut system. This allows prior installation and wiring of the mounting base without the need to support the body and lamps. This unique design saves on both time and labour costs.

  • Instant on crisp white light output.
  • Highly Energy Efficient.
  • 120,000 maintenance free hours at 25°C.
  • Lower power consumption than HID lamps.
  • Low temperature applications to -40°C.

Click the 'Contact Us' link above to get in touch with us and discuss how the Eclipse II LED Well-Glass luminaire could work for you.

General

Application

  • Zone 2 and 22
  • Pendant Flush Mounted

ATEX Classification

Group II Category 3 GD

Construction Material - Main

Painted Aluminum LM6 Enclosure

Ingress Protection

  • IP66
  • IK08

Light Source

LED Array

Material

Painted aluminium body with glass globe.

Style

HB/LB/Wellglass

Type

Wellglass

Certifications And Compliance

ATEX Classification

Group II Category 3 GD

Certified Listed

  • ATEX
  • IEC Ex
  • EAC (Russian)

Compliance

  • Non-sparking
  • IP66
  • IK08

Hazardous Rating(s)

  • Ex nA IIC T4 Gc
  • Ex tc IIIC T90°C Dc IP66

Industry Standard(s)

  • EN 60079-10-1
  • EN 60079-10-2
  • EN 60079-14

Operational

Operating Temperature Range Celcius

-40°C to +55°C