- Our brands
- Careers
- Sustainability
-
Solutions
Take a Tour
Here is a glimpse of CHALMIT’s solutions for the different Markets. Try out some Chalmit Solutions.
-
Solutions
-
Solutions
-
Take a Tour
-
Take a Tour
Here is a glimpse of CHALMIT’s solutions for the different Markets. Try out some Chalmit Solutions.
-
- Featured Solutions
-
-
Markets
Take a Tour of the Markets We Serve
A quick look through the various markets we are equipped to cater to. See the Chalmit Markets.
-
Markets
-
Markets
-
Take a Tour of the Markets We Serve
-
Take a Tour of the Markets We Serve
A quick look through the various markets we are equipped to cater to. See the Chalmit Markets.
-
- Markets & Applications
-
-
Resources
Take a Tour
Try out some Chalmit Resources.
ResourcesContact UsLED Solutions -
Resources
-
Resources
-
Take a Tour
-
Take a Tour
Try out some Chalmit Resources.
-
- Resources
- Knowledge Hub
-
Contact Us
-
Contact Us
- Contact Us
- FIND A SALES REPRESENTATIVE
- WHERE TO BUY
-
-
LED Solutions
-
LED Solutions
- LED Solutions
-
- Webinars
-
- Our brands
- Careers
- Sustainability
-
Solutions
Take a Tour
Here is a glimpse of CHALMIT’s solutions for the different Markets. Try out some Chalmit Solutions.
-
Solutions
-
Solutions
-
Take a Tour
-
Take a Tour
Here is a glimpse of CHALMIT’s solutions for the different Markets. Try out some Chalmit Solutions.
-
- Featured Solutions
-
-
Markets
Take a Tour of the Markets We Serve
A quick look through the various markets we are equipped to cater to. See the Chalmit Markets.
-
Markets
-
Markets
-
Take a Tour of the Markets We Serve
-
Take a Tour of the Markets We Serve
A quick look through the various markets we are equipped to cater to. See the Chalmit Markets.
-
- Markets & Applications
-
-
Resources
Take a Tour
Try out some Chalmit Resources.
ResourcesContact UsLED Solutions -
Resources
-
Resources
-
Take a Tour
-
Take a Tour
Try out some Chalmit Resources.
-
- Resources
- Knowledge Hub
-
Contact Us
-
Contact Us
- Contact Us
- FIND A SALES REPRESENTATIVE
- WHERE TO BUY
-
-
LED Solutions
-
LED Solutions
- LED Solutions
-
- Webinars
-

Chalmit Launches Protecta X
A New Generation of LED Lighting for Hazardous Areas
Chalmit, the world’s leading manufacturer of lighting for harsh and hazardous environments, has launched the Protecta X LED. The revolutionary, new luminaire is up to 50% brighter than any traditional linear light on the market, it has user-definable light distribution, a lifespan of over 120,000 hours at 25°C, is easier to maintain, and thanks to an optional battery stick, can be installed in half the time.
Chalmit, part of the Hubbell Harsh & Hazardous group, is the leading supplier of lighting to the oil and gas industry; its luminaires are used by the sector’s leading companies, including Shell, BP, Adma, Opco and many more. The Protecta X is Chalmit’s largest ever investment in product development; with four patents pending it is expected to lead to a whole new generation of LED lighting within the sector.
Ken Eddleston, Chalmit’s Lighting Product Manager elaborates: “Traditional linear luminaires have dominated the low-level lighting of hazardous areas for over 50 years. But linear lights were originally designed to house fluorescent lamps, since then LEDs have come in, but the linear enclosure hasn’t really changed, leaving the performance of LEDs compromised.
“We felt it was time to change all this. So, we gave the luminaires a complete re-think, putting customer needs and light performance front and centre of our design process. Rather than accepting the constraints of a traditional linear enclosure, our design team started from scratch and asked what design would ensure the absolute best from the LED? The result is the Protecta X – the highest performing LED linear for harsh and hazardous applications ever developed.”
The Protecta X has specialised optics which deliver the light of a 4ft linear in a lightweight and slimline luminaire package. The optics control the light, generating a highly targeted, bright, white output over the desired area, and limiting the amount of wasted spill light. The optics are available in a variety of distinct distributions, designed for key site applications – such as mounted from handrails for walkway illumination and localised lighting in low/ medium bay applications. This higher, more focused output means fewer luminaires are required, reducing, installation, inspection times and overall project costs. Furthermore, the Protecta X is 50% more energy efficient than a fluorescent luminaire, reducing energy costs too.
Chalmit has also innovated with the emergency version of the product. The Emergency Protecta X has an innovative battery stick which slots into the side of the luminaire, eliminating the need to laboriously open the driver enclosure to access the battery. If battery issues arise, the stick can be simply removed or replaced in minutes – reducing maintenance times by a third. The position of the battery stick also means users can purchase the stick when they’re ready to use the luminaire. Ken Eddleston explains why this is such an important feature :
“A luminaire is often delivered to site well in advance of project completion. However, the longer you leave a battery unpowered, the more likely it is to fall into an unrecoverable deep discharge state – resulting in expensive and time-consuming maintenance of the unit before it has even been used! We’ve eliminated this big problem; if they want to, users can simply purchase the battery stick when they’re ready to use the luminaire.”
The Protecta X also avoids the overheating issues of traditional linear luminaires, making it more likely to meet the stipulated 120,000-hour lifespan; even at 60°C, it has a lifespan of 90,000 hours. Its LEDs and driver are housed in separate enclosures extending the life of both components. Air gaps between the luminaire and central body prevent the collection and dust and particulates, which can also encourage overheating. Made of highly recyclable marine grade aluminium, rather than plastic, heat is conducted away from the new luminaire’s central body. These design features ensure the Protecta X has an exceptional ambient temperature range of -40°C to +60°C in standard models and -25°C to +60°C in emergency variants.
Ken Eddleston concludes: “Many hundreds of hours of development time, fifteen customer study groups and thousands of pieces of customer feedback have gone into the Protecta X. The result is a luminaire which delivers on every front. This is truly a step-change moment in the development of low-level lighting for hazardous areas.”
To find out more about the Protecta X visit www.XSeriesLED.com
To request images, interviews, or for more information, please contact Louise Findlay-Wilson or Jack Quinney at Energy PR on + 44 (0) 1993 823011 or email : Louise@energypr.co.uk or jack@energypr.co.uk