A Lightweight, robust and easily portable LED floodlight with Market Leading Efficacy
REQUEST CATALOGUE


The Luna Floodlight is an easily portable, reliable and highly powerful luminaire that directs a crisp, targeted output (up to 5,600lm) where you need it most. With a robust, marine grade construction, maintenance-friendly design and LED lifespan of over 10 years, the Luna is ideal for temporary lighting applications.
The Floodlight is ATEX & IECEx Certified for use in Zones 1, 21 & 22, T4, -20°C to +55°C.

Available in LV or HV options with a variety of cabling, plug and socket options. Download our catalogue today to find out more.