Image of  Curie Industrial Fluorescent - Discontinued
Image of  Curie Industrial Fluorescent - Discontinued
Discontinued

Curie Industrial Fluorescent - Discontinued

Brand: Chalmit Lighting

Discontinued - Suggested Alternate: Curie LED (CURI - Standard & Emergency)
The Curie is a recessed fluorescent light designed for use in solid or modular ceiling types.

  • Suitable for solid and modular ceiling types
  • Option of battery management monitoring and automatic self test
  • Simple access for inspection and maintenance
  • Local switching arrangement as standard

Click the 'Contact Us' link to get in touch with us and discuss how the Curie Industrial range could work for you

Product details

General

Application

  • Industrial Safe Area
  • Recessed in Ceiling

Battery Type

6V Ni-Cad (4Ah)

Construction Material - Main

Painted Steel Enclosure

Emergency Illumination Time

180 min

Ingress Protection

IP44 to EN60598-1 (front cover only)

Light Source

Bi-Pin Fluorescent

Material

White polyester painted zintec body

Operating Temperature Range Celcius

- 20 to +40

Series

Industrial Lighting/Linear Lighting

Type

Linear

Certifications And Compliance

Certified Listed

  • CE Declaration
  • UK CA Declaration

Compliance

General Lighting Standards, EN 60598

Hazardous Rating(s)

Tamb -20°C to +40°C