Produce Free Lighting Design Using Chalmit Light Fittings.

 

ChalmLite6-banner

Chalmit-chalmlite_6_lighting-software-ChalmLite6-logo

 

ChalmLite 6.0 is Chalmit's proprietary lighting design software programme, developed specifically for the harsh and hazardous industry from the successful forerunners, ChalmLite 4 and ChalmLite 5. With a simple Windows-based user interface and enhanced key features, the software allows users to create designs that range from simple to very complex layouts.

 

ChalmLite 6.0 product enhancements include:

  • Realistically rendered views
  • Normal, escape and essential calculation facility
  • Integrated CAD layer manager and CAD element tools
  • Improved estimator with single-page report option
  • Luminaire selection by lumen range and hazardous classification.
  • Hyperlinks to product catalogue pages from reports
An image of our ChalmLite 6.0 lighting design software programme in use on a apple-os-based computer

 

System & Hardware Requirments.

Operating System Windows
Processor Speed Pentium 4, 3.2 GHz or Power PC G5, 2.0 GHz
Memory 512MB RAM
Graphics Card ATI Radeon 9800 w/ 256 MB Video Memory

 

 

 

Download our bespoke ChalmLite 6 software now!

 

 

“We’ve worked hard to provide our customers with lighting design software specific to the Harsh and Hazardous sector.”

- Karl Slingo, Lighting Designer

Chaalmit 6 Lighting Software Icon

Coming Soon....

ChalmLite 6.0 will be available in Spanish, Russian and Simplified Chinese!

 

 

Useful Information

ChalmLite 6 is part of Hubbell Incorporated’s constantly evolving free software downloads’

icon

Step by Step Guides

Download our step-by-step guides on how to import Chalmit IES Photometry into Dialux and Relux