Product Image | Acclaim LED Zone 1

Acclaim Zone 1 LED Recessed Luminaire (ACLE/)

Brand: Chalmit Lighting

The Acclaim Zone 1 LED is designed for use in offshore accommodation areas, control rooms and common areas providing recessed and escape lighting.

Manufactured from white painted zinc coated steel the mounting and cover details are flexible to allow luminaires to be recessed into a variety of ceiling types including solid plasterboard and marine plank ceilings. Suitable for up to 4000 lumen output the Acclaim Zone 1 LED provides all the energy efficiency and long life benefits associated with a modern LED luminaire.

  • Fully maintainable with replaceable LED strips and driver.
  • Quick release mains terminal.
  • Resistant to voltage fluctuations.
  • Highly Energy Efficient.
  • 120,000 maintenance free hours at 25°C (L70).

The Acclaim range LED luminaires is certified for use in Zone 1 and Zone 21 hazardous areas. Click the 'Contact Us' link above to get in touch with us and discuss how the Acclaim Recessible Luminaire range could work for you.

General

Application

  • Zone 1 and 21
  • Recessed in Ceiling

ATEX Classification

Group II Category 2 GD

Battery Type

6V 4Ah & 7Ah Nickel Cadmium (NiCAD)

Construction Material - Main

Painted Steel Body Enclosure

Emergency Illumination Time

90 min

EU RoHS Indicator

Contact Manufacturer

Ingress Protection

  • IP65
  • IK08

Light Distribution

90 mins (30% output).

Light Source

LED Strips

Material

White polyester painted zintec body and frame; Frame colour RAL 9010; Prismatic Diffuser.

Style

Linear

Type

Linear

Certifications And Compliance

ATEX Classification

Group II Category 2 GD

Certified Listed

  • ATEX
  • IECEx
  • Inmetro
  • EAC (Russian)
  • UK Ex

Compliance

  • IP65
  • IK08
  • Increased Safety, Encapsulation, Powder Filling

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Ex eb mb op is q IIC T4 GB
  • Ex tb IIIC T95°C Db IP65

Industry Standard(s)

  • EN 60079-10-1
  • EN 60079-10-2
  • EN 60079-14

Operational

Battery Type

6V 4Ah & 7Ah Nickel Cadmium (NiCAD)

Light Distribution

90 mins (30% output).

Operating Temperature Range Celcius

-20°C to +45°C