Image of  Arran Industrial LED (ARRI)
Image of  Arran Industrial LED (ARRI)

Arran Industrial LED (ARRI)

Brand: Chalmit Lighting

Sleek and highly efficient, this reliable compact luminaire delivers a uniform photometric distribution and powerful performance of 130,000 maintenance free hours at 25°C. An excellent temperature range of -50°C to +55°C makes the Arran a global lighting solution providing high output lighting at extreme temperatures. The great versatility of this luminaire allows a variety of mounting options from pendant to stanchion covering a wide range of Industrial installations.

  • Instant on crisp white light output.
  • Highly Energy Efficient.
  • 130,000 maintenance free hours at 25°C.
  • Lower power consumption than HID lamps.
  • Low temperature applications to -50°C.

Click the 'Contact Us' link above to get in touch with us and discuss how the Arran LED floodlight range could work for you.

Product details

General

Application

  • Industrial Safe Area
  • Stirrup Mounted

Construction Material - Main

Painted Aluminum Enclosure

Ingress Protection

  • IP66
  • IK10

Lamp Type

LED

Light Source

LED Array

Material

Aluminum Alloy, Epoxy Powder Finish

Operating Temperature Range Celcius

-50°C to +55°C

Style

Floodlight

Type

Floodlight (Symmetrical)

Certifications And Compliance

Certified Listed

  • CE Declaration
  • UK CA Declaration

Compliance

  • General Lighting Standards, EN 60598
  • IP66
  • IK10

Hazardous Rating(s)

Tamb -50°C to +55°C