Arran X Industrial LED Floodlight (ARXI/)
Product Image | Arran X
Product Image | Arran X
play
Product Video | Arran X
Product Image | Arran X
Product Image | Arran X

Arran X Industrial LED Floodlight (ARXI/)

Brand: Chalmit Lighting

The Arran X Industrial floodlight is designed to withstand the most hazardous environments, without sacrificing light, quality, durability, or safety.

A robust clamshell design, including a captive swing barrel latch, offers complete and unimpeded access to the wiring chamber, which allows for a quick and easy installation and maintenance. Available with up to 30,000 lumen output the Arran X Industrial offers a modern LED replacement for traditional HID fixtures up to 400W.

  • Crisp White Light for Excellent Colour Rendering - Chromaticity 5000 K
  • Easy access clamshell gear box design to allow quick access to the wiring chamber
  • Energy Savings - High lumens per watt 14L 126 lm/w for example

Click the 'Contact Us' link above to get in touch with us and discuss how the next generation Arran X Floodlight could work for you!

Dimensions

Depth

176.3 mm

Height

360.6 mm

Width

473.2 mm