Product Image | Arran
Product Image | Arran

Arran Zone 2 LED (ARRN)

Brand: Chalmit Lighting

Sleek and highly efficient this reliable compact luminaire delivers a uniform photometric distribution and powerful performance of 130,000 maintenance free hours at 25°C . The excellent temperature range of -50°C to +55°C makes Arran a global lighting solution providing high output lighting at extreme temperatures. Offering an easily maintainable driver and LED strip, the Arran provides all the advantages of an LED luminaire with the benefit of extending its serviceable life.

  • Instant on crisp white output.
  • Highly Energy Efficient.
  • Low temperature applications to -50°C.
  • 130,000 maintenance free hours at 25°C.

Click the 'Contact Us' link above to get in touch with us and discuss how the Arran floodlight range could work for you.

General

Application

  • Zone 2 and 22
  • Stirrup Mounted

ATEX Classification

Group II Category 3 GD

Construction Material - Main

Painted Aluminum Enclosure

EU RoHS Indicator

Contact Manufacturer

Light Source

LED Array

Material

Aluminum Alloy, Epoxy Powder Finish

Style

Floodlight

Type

Floodlight (Symmetrical)

Certifications And Compliance

ATEX File Number

CML 14ATEX4106X

Certified Listed

  • ATEX
  • IEC Ex
  • UK Ex
  • Inmetro
  • EAC (Russian)

Compliance

  • Non-sparking
  • IP66
  • IK10

Hazardous Rating(s)

Ex nA IIC T* Gc Ex tc IIIC T100°C Dc

Industry Standard(s)

  • EN 60079-10-1
  • EN 60079-10-2
  • EN 60079-14